Catalog navigation
CAD model selection
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: michaud_chailly_H09A-REGP-2,5-B-1/2
Type Code: MS6-LRP-1/2-D4-A8
Physical Properties:
Mass: 1 kg
eclass
27-29-29-01 - Filter regulator (pneumatics):
27-29-29-90 - Filter regulator (pneumatics, unspecified):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-30-01 - Standard filter (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-30-02 - Mist separator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-30-03 - Heavy-duty filter, Micro mist separator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-30-04 - Activated carbon filter (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-30-90 - Filter (pneumatics, unspecified):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-31-01 - Standard air regulator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-31-02 - Precision air regulator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-31-03 - Electronic pressure regulator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-32-01 - Standard lubricator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-33-01 - Shut-off/Air bleed valve (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-33-02 - Soft start valve (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
27-29-42-06 - Manifold (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
Net weight: 1000 g
36-53-02-04 - Diaphragm dryer (air technology):
36-53-03-03 - Membrane dryer (compressed air technology):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
description of product type: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's name: Festo
Product type description: MS6-LRP-1/2-D4-A8
Product name: Michaud Chailly H09A-REGP-2,5-B-1/2
Manufacturer's article number: 538022
51-05-02-90 - Filter regulator and Precision filter regulator (pneumatics, unspecified):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-03-01 - Standard filter (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-03-02 - Mist separator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-03-03 - Micro mist separator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-03-04 - Activated carbon filter (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-03-90 - Filter (pneumatics, unspecified):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-04-01 - Standard air regulator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-04-02 - Precision air regulator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-04-03 - Electronic pressure regulator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-05-01 - Standard lubricator (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-06-01 - Shut-off valve for FRL unit (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2
51-05-06-03 - Soft start valve (pneumatics):
Product type: MS6-LRP-1/2-D4-A8
product article number of manufacturer: 538022
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H09A-REGP-2,5-B-1/2