Catalog navigation
CAD model selection
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: michaud_chailly_H10C-5/2-1/8-E/R
Physical Properties:
eclass
27-29-13-90 - Directional control valve (pneumatics, unspecified):
Product type: VUVS-L20-M52-MD-G18-F7
product article number of manufacturer: 575250
Manufacturer name: Festo
description of product type: VUVS-L20-M52-MD-G18-F7
Product name: Michaud Chailly H10C-5/2-1/8-E/R
Manufacturer product order suffix: Michaud Chailly H10C-5/2-1/8-E/R
Manufacturer's name: Festo
Product type description: VUVS-L20-M52-MD-G18-F7
Product name: Michaud Chailly H10C-5/2-1/8-E/R
Manufacturer's article number: 575250
Net weight: 183 g
27-29-15-01 - Universal application valve (pneumatics):