Catalog navigation
CAD model selection
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: michaud_chailly_H11-5/2-1/2-E/E
Physical Properties:
Mass: 1.21 kg
Standards
ISO 1:
ISO 2:
ISO 3:
ISO 4:
eclass
27-29-13-90 - Directional control valve (pneumatics, unspecified):
Product type: JMFH-5-1/2
product article number of manufacturer: 10166
Manufacturer name: Festo
description of product type: JMFH-5-1/2
Product name: Michaud Chailly H11-5/2-1/2-E/E
Manufacturer product order suffix: Michaud Chailly H11-5/2-1/2-E/E
Manufacturer's name: Festo
Product type description: JMFH-5-1/2
Product name: Michaud Chailly H11-5/2-1/2-E/E
Manufacturer's article number: 10166
Net weight: 1210 g
27-29-14-01 - Standardized valve (pneumatics):
27-29-15-01 - Universal application valve (pneumatics):
27-29-16-01 - Application specific valve (pneumatics):