Catalog navigation
CAD model selection
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: michaud_chailly_H22-40-15-CPARA_0
Type Code: ADNGF-40-15-P-A
Physical Properties:
Mass: 0.4975 kg
Standards
ISO 21287:
eclass
27-29-08-01 - Pneumatic actuator with linear guide units:
27-29-08-90 - Pneumatic actuator with linear guide units (unspecified):
Product type: ADNGF-40-15-P-A
product article number of manufacturer: 554250
Manufacturer name: Festo
description of product type: ADNGF-40-15-P-A
Product name: Michaud Chailly H22-40-15-CPARA
Manufacturer product order suffix: Michaud Chailly H22-40-15-CPARA
Manufacturer's name: Festo
Product type description: ADNGF-40-15-P-A
Product name: Michaud Chailly H22-40-15-CPARA
Manufacturer's article number: 554250
Net weight: 497.5 g
51-01-09-90 - Component for actuator (pneumatics, unspecified):
Product type: ADNGF-40-15-P-A
product article number of manufacturer: 554250
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H22-40-15-CPARA