Catalog navigation
CAD model selection
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Physical Properties:
Object Properties:
Order Number: michaud_chailly_H22-40-40-CPMA_0
Standards
ISO 21287:
eclass
27-29-02-01 - Standard cylinder (pneumatics):
27-29-02-90 - Standard cylinder (pneumatics, unspecified):
Product type: ADN-40-40-A-P-A
product article number of manufacturer: 536295
Manufacturer name: Festo
description of product type: ADN-40-40-A-P-A
Product name: Michaud Chailly H22-40-40-CPMA
Manufacturer product order suffix: Michaud Chailly H22-40-40-CPMA
Manufacturer's name: Festo
Product type description: ADN-40-40-A-P-A
Product name: Michaud Chailly H22-40-40-CPMA
Manufacturer's article number: 536295
Net weight: 494 g