Catalog navigation
CAD model selection
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: michaud_chailly_H22-63-125-T31AS_125
Standards
ISO 15552:
eclass
27-29-02-01 - Standard cylinder (pneumatics):
27-29-02-90 - Standard cylinder (pneumatics, unspecified):
Product type: DSBG
product article number of manufacturer: 1646760
Manufacturer name: Festo
description of product type: DSBG
Product name: Michaud Chailly H22-63-125-T31AS
Manufacturer product order suffix: Michaud Chailly H22-63-125-T31AS
Manufacturer's name: Festo
Product type description: DSBG
Product name: Michaud Chailly H22-63-125-T31AS
Manufacturer's article number: 1646760
Net weight: 2427.5 g