Catalog navigation
Selección de modelo CAD
Propiedades del filtro

Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D

Catalog Info
Clasificación
CNS
Physical Properties:
Mass: 0.221 kg
Object Properties:
Order Number: michaud_chailly_H29-MF1/MF2-32
Type Code: FNC-32
eclass
27-29-43-02 - Mountening element for cylinder (accessory, pneumatics):
Product type: FNC-32
product article number of manufacturer: 174376
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H29-MF1/MF2-32
27-29-92-02 - Mountening element for cylinder (accessory, pneumatics):
product article number of manufacturer: 174376
Manufacturer name: Festo
description of product type: FNC-32
Product name: Michaud Chailly H29-MF1/MF2-32
Nombre del fabricante: Festo
Descripción del tipo de producto: FNC-32
Nombre de producto: Michaud Chailly H29-MF1/MF2-32
Número de artículo del fabricante: 174376
Net weight: 221 g
51-01-09-01 - Mountening element for cylinder (pneumatics):
Product type: FNC-32
product article number of manufacturer: 174376
Manufacturer name: Festo
Manufacturer product order suffix: Michaud Chailly H29-MF1/MF2-32