Catalog navigation
CAD model selection
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Local offices of EMILE MAURIN - Fixation Bâtiment et Infrastructure
Classification
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Order Number: 623048X140
BIM enhanced:
Revit
(Metric) Generic Model:
Standards
DIN 571:
OmniClass 2006
23-20 40 11 14 24 Screws:
OmniClass
23-13 23 11 13 19 - Screws:
IFC4
Building Element Part:
eclass
23-11-01-11 - Wood screw:
: C
: A
: DIN 962
: M
: DIN 202
: 140 mm
: 8 mm
: 3.6 mm
: Sechskantkopf
: ISO 1891
: 5.5 mm
: 140 mm
: DIN 571
: C
: DIN ISO 4759-1
: 13 mm
: DIN 7998