Catalog navigation
CAD model selection
Filter settings

Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Local offices of EMILE MAURIN - Fixation Bâtiment et Infrastructure
Classification
CNS
Geometrical Properties:
LOG: 400
Object Properties:
Order Number: 624014,2X45
BIM enhanced:
Revit
(Metric) Generic Model:
Standards
DIN 7971:
OmniClass 2006
23-20 40 11 14 24 Screws:
OmniClass
23-13 23 11 13 19 - Screws:
IFC4
Building Element Part:
eclass
23-11-01-12 - Tapping screw, drilling screw:
: 4.2 mm
: 1.4 mm
: 8.2 mm
: 2.45 mm
: 45 mm